background-waves

SZ1SMB150AT3G

Product Status| Activei

SZ1SMB150AT3G

Zen TVS 600W 150V UNI DO-214AA TR13 | Series: SZ1SMB
info

The SZ1SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping and high surge capability, as well as fast response time. The SZ1SMB series is supplied in the Littelfuse exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, automotive, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial and consumer applications.

PropertyValue
VR (Vstandoff)
150
Watts (W)
600
I PP 10x1000µs (A)
2.5
MIN VBR@IT (V)
167
MAX VBR@IT (V)
185
Vc (V)
243
IT (mA)
1
Ir@Vr(µA)
5
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Unipolar
Tolerance %
5
  • Zener Transient Overvoltage Suppressors
  • Working Peak Reverse Voltage Range − 5.0 V to 170 V for uni-directional, and 10 V to 75 V for bi-directional
  • Standard Avalanche Breakdown Voltage Range −6.4 V to 209 V for uni-directional, 11.1 V to 92.07 V for bi-directional
  • Peak Power rating of 600 W at 1 Ams
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Maximum Clamp Voltage at Peak Pulse Current
  • Low Leakage < 5.0 μA Above 10 V
  • Intended for UL 497B Type Protection
  • Response Time Is Typically Below 1 ns
  • Lead-free means second level interconnect contains no lead and the terminal finish material is tin (per IPC/JEDEC J-STD-609A.01).)

SZ1SMB150AT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SZ1SMB150AT3GZen TVS 600W 150V UNI DO-214AA TR13RoHS2/21/2019NoYes2/21/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.