background-waves

SZ3KASMC13CAT3G

Product Status| Activei

SZ3KASMC13CAT3G

Zen TVS 3000W 13V Bi DO-214AB TR13 | Series: SZ3KASMC
info
The SZ3KASMC series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SZ3KASMC series is supplied in cost-effective, highly reliable DO-217AB package and it is ideal for use in automotive electronic applications.
PropertyValue
VR (Vstandoff)
13
I PP 10x1000µs (A)
139.5
MIN VBR@IT (V)
14.4
MAX VBR@IT (V)
15.92
Vc (V)
21.5
IT (mA)
1
Ir@Vr(µA)
2
Polarity
Bidirectional
Operating Temperature Max (°C)
175
Package
DO-214AB
Watts (W)
3000
Peak Pulse Power - 10x1000 (W)
3000
Tolerance %
5
  • Automotive Grade, AEC−Q101 qualified and PPAP capable
  • Peak power: 3000 W @ 1 ms
  • Working peak reverse voltage range: Bi-directional @ 10 to 78 V, Uni-directional @ 5 to 78 V
  • Operating temperature: Up to 175°C
  • Planar chip design with low leakage current performance
  • Excellent voltage clamping capabilities
  • Fast response time: Typically @ < 1 ns
  • ESD rating: Class 3, > 16 kV (per human body model)
  • Compact design in DO-214AB package
  • Zener transient overvoltage suppressors

SZ3KASMC13CAT3G Applications

Highlights Section

  • TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in automotive application.

SZ3KASMC13CAT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SZ3KASMC13CAT3GZen TVS 3000W 13V Bi DO-214AB TR13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.