background-waves

SZ5KASMC33AT3G

Product Status| Activei

SZ5KASMC33AT3G

Zen TVS 5000W 33V Uni DO-214AB TR13 | Series: SZ5KASMC
info

The SZ5KASMC Series protects voltage-sensitive components from high-voltage, high-energy transients. It has excellent clamping capability, high surge capability, low Zener impedance, and fast response time. The SZ5KASMC series is supplied in a cost-effective, highly reliable DO-214AB package, ideal for use in automotive electronic applications.

PropertyValue
VR (Vstandoff)
33
I PP 10x1000µs (A)
93.8
MIN VBR@IT (V)
36.7
MAX VBR@IT (V)
40.6
Vc (V)
53.3
IT (mA)
1
Operating Temperature Max (°C)
175
Package
DO-214AB
Uni / Bi-Directional
Unidirectional
Watts (W)
5000
Peak Pulse Power - 10x1000 (W)
5000
Tolerance %
5
  • Automotive grade, AEC-Q101 qualified and PPAP capable
  • Peak power − 5000 W@1 ms
  • Working peak reverse voltage range - 10 V to 36 V for Bi-directional
  • Standard zener breakdown voltage range - 11.1 V to 44.2 V
  • Compact design in DO-214AB package
  • ESD protection of data lines in accordance with IEC 61000-4-2 30 kV (Air), 30 kV (Contact)
  • ESD rating of class 3 (>16 KV) per human body model
  • Zener transient overvoltage suppressors
  • Excellent clamping capability
  • UL recognized compound meeting flammability rating V-0

SZ5KASMC33AT3G Applications

Highlights Section

  • TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in automotive application.

SZ5KASMC33AT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SZ5KASMC33AT3GZen TVS 5000W 33V Uni DO-214AB TR13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.