background-waves

SZSMF3.3

Product Status| Activei

SZSMF3.3

"TVS SMF 3.3V Uni, 7'' T&R" | Series: SZSMF3.3
info
The SZSMF3.3 is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low Zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and other industrial and consumer applications.
PropertyValue
VR (Vstandoff)
3.3
Watts (W)
200
I PP 10x1000µs (A)
30
MIN VBR@IT (V)
3.4
MAX VBR@IT (V)
4.3
Vc (V)
6.8
IT (mA)
10
Operating Temperature Max (°C)
175
Uni / Bi-Directional
Unidirectional
Package
SOD-123FL
  • Zener transient overvoltage suppressors
  • Stand−off voltage: 3.3 volts
  • Peak power: 200 watts @ 1 ms
  • Low leakage
  • Response time is typically < 1 ns
  • VBR @TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient)
  • ESD rating of class 3 (> 16 kV) per human body model
  • ESD protection of data lines in accordance with IEC 61000-4-2 30 kV(Air), 30 kV (Contact)
  • SOD-123FL low profile package: maximum height of 1.08 mm
  • Supplied in 8 mm tape and reel − 3,000 units per reel

SZSMF3.3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SZSMF3.3"TVS SMF 3.3V Uni, 7'' T&R"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.