background-waves

Series: SZSMF6L

Automotive Surface Mount 600 W Uni/Bi-directional TVS Diode in SOD-123FL
Product Status| Activei
info
The SZSMF6L series is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low Zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in automotive electronics applications.
  • Zener transient overvoltage suppressors
  • AEC−Q101 qualified and PPAP capable
  • Peak power: 600 W @ 1 ms, in SOD-123FL
  • Operating temperature: up to 175 °C
  • Planar chip design with low leakage current performance
  • Excellent voltage clamping capabilities
  • Automotive grade change control and PCN procedure
  • Fast response time: Typically @ < 1 ns
  • ESD rating: Class 3, > 16 kV (per human body model)
  • Saves board space with a small SOD-123FL package size

SZSMF6L Parts

FiltersFilters

SZSMF6L Applications

Highlights Section

  • EV power train
  • Body Control Module
  • Domain and zone controllers
  • Carlighting protection
  • On Board Charging (OBC)
  • Battery Management System (BMS)
  • Power Distribution Units (PDU)
  • EV invertors

Series: SZSMF6L Resources

SZSMF6 TVS Diode EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

SZSMF6 TVS Diode EN