background-waves

SZSMF6L10CAT3G

Product Status| Activei

SZSMF6L10CAT3G

Zen TVS 600W 10V BI SOD-123FL TR13 | Series: SZSMF6L
info
The SZSMF6L series is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low Zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in automotive electronics applications.
PropertyValue
VR (Vstandoff)
10
Watts (W)
600
I PP 10x1000µs (A)
35.3
MIN VBR@IT (V)
11.1
MAX VBR@IT (V)
12.3
Vc (V)
17
IT (mA)
1
Operating Temperature Max (°C)
175
Uni / Bi-Directional
Bidirectional
Package
SOD-123FL
Ir@Vr(µA)
20
Peak Pulse Power - 10x1000 (W)
600
Tolerance %
5
  • Zener transient overvoltage suppressors
  • Planar chip design with low leakage current performance
  • Peak power: 600 W @ 1 ms, in SOD-123FL
  • Operating temperature: up to 175 °C
  • AEC−Q101 qualified and PPAP capable
  • AEC−Q101 qualified and PPAP capable
  • Excellent voltage clamping capabilities
  • Automotive grade change control and PCN procedure
  • Fast response time: Typically @ < 1 ns
  • ESD rating: Class 3, > 16 kV (per human body model)
  • Saves board space with a small SOD-123FL package size

SZSMF6L10CAT3G Applications

Highlights Section

  • EV power train
  • Body Control Module
  • Domain and zone controllers
  • Carlighting protection
  • On Board Charging (OBC)
  • Battery Management System (BMS)
  • Power Distribution Units (PDU)
  • EV invertors

SZSMF6L10CAT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SZSMF6L10CAT3GZen TVS 600W 10V BI SOD-123FL TR13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.