background-waves

SZSMF6L120AT3G

Product Status| Activei

SZSMF6L120AT3G

Zen TVS 600W 120V UNI SOD-123FL TR13 | Series: SZSMF6L
info
The SZSMF6L series is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low Zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in automotive electronics applications.
PropertyValue
VR (Vstandoff)
120
Watts (W)
600
I PP 10x1000µs (A)
3.1
MIN VBR@IT (V)
133
MAX VBR@IT (V)
147
Vc (V)
193
IT (mA)
1
Operating Temperature Max (°C)
175
Uni / Bi-Directional
Unidirectional
Package
SOD-123FL
Ir@Vr(µA)
0.2
Peak Pulse Power - 10x1000 (W)
600
Tolerance %
5
I PP 8x20µs (A)
15.5
  • Automotive grade, AEC-Q101 qualified and PPAP-capable
  • Peak power − 600 W @ 1ms
  • Planar chip design with low leakage current performance
  • Compact design in SOD-123FL package
  • ESD protection of data lines in accordance with IEC 61000-4- 2 30 kV (Air), 30 kV (Contact)
  • ESD rating of class 3 (> 16 KV) per human body model
  • Zener transient overvoltage suppressors
  • Excellent clamping capability
  • VBR @TJ = VBR @ 25 °C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1 %)
  • Maximum temperature coefficient specified

SZSMF6L120AT3G Applications

Highlights Section

  • EV power train
  • Body Control Module
  • Domain and zone controllers
  • Carlighting protection
  • On Board Charging (OBC)
  • Battery Management System (BMS)
  • Power Distribution Units (PDU)
  • EV invertors

SZSMF6L120AT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SZSMF6L120AT3GZen TVS 600W 120V UNI SOD-123FL TR13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.