background-waves

Series: TP1KSMB-FL

Surface Mount - FlatSuppressX™ Low Clamping Voltage TVS series - 1000 W
Product Status| Activei
info
The TP1KSMB-FL is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
  • FlatSuppressX TVS provides superior surge protection, maintaining a flat and stable clamping voltage through its advanced foldback I‑V characteristics
  • High reliability application and automotive grade AEC-Q101 qualified
  • 1000 W peak pulse power capability
  • For surface mounted applications to optimize board space
  • Excellent clamping capability with low clamping voltage
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260 °C/10 seconds at terminals

TP1KSMB-FL Parts

FiltersFilters

TP1KSMB-FL Applications

Highlights Section

  • Protection of I/O Interfaces, Vcc bus and other vulnerable circuits
  • Automotive electronic applications
  • 48 V battery protection

Series: TP1KSMB-FL Resources