background-waves

TP1KSMB60CA-FL

Product Status| Activei

TP1KSMB60CA-FL

TVS SURF MT LOW Vcl DO214AA AECQ101 T&R | Series: TP1KSMB-FL
info
The TP1KSMB-FL is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
60
Watts (W)
1000
I PP 10x1000µs (A)
10.3
MIN VBR@IT (V)
66.7
MAX VBR@IT (V)
73.7
Vc (V)
7.7
IT (mA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
1000
TYP VBR@IT (V)
70.2
  • FlatSuppressX™ TVS provides superior surge protection, maintaining a flat and stable clamping voltage through its advanced foldback I‑V characteristics.
  • High reliability application and automotive grade AEC-Q101 qualified
  • 1000 W peak pulse power capability
  • For surface mounted applications to optimize board space
  • Excellent clamping capability with low clamping voltage
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260 °C/10 seconds at terminals

TP1KSMB60CA-FL Applications

Highlights Section

  • Protection of I/O Interfaces, Vcc bus and other vulnerable circuits
  • Automotive electronic applications
  • 48 V battery protection

TP1KSMB60CA-FL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TP1KSMB60CA-FL TVS SURF MT LOW Vcl DO214AA AECQ101 T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.