background-waves

TP5.0SMDJ200CA

Product Status| Activei

TP5.0SMDJ200CA

TVS 5KW AECQ-101 TR13 RoHS | Series: TP5.0SMDJ
info
The TP5.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
200
Watts (W)
5000
I PP 10x1000µs (A)
15.4
MIN VBR@IT (V)
224
MAX VBR@IT (V)
247
Vc (V)
325
IT (mA)
1
Ir@Vr(µA)
5
I PP 8x20µs (A)
115.5
Uni / Bi-Directional
Bidirectional
Operating Temperature Max (°C)
150
Peak Pulse Power - 10x1000 (W)
5000
TYP VBR@IT (V)
235.5
Surge Life
30
Polarity
Bidirectional
Tolerance %
5
  • High reliability application and automotive grade AEC-Q101 qualified
  • 5000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • SMD low profile surface mount package minimizing PCB footprint
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 5 μA when VBR min > 22 V

TP5.0SMDJ200CA Applications

Highlights Section

  • Protection of I/O Interfaces

TP5.0SMDJ200CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TP5.0SMDJ200CATVS 5KW AECQ-101 TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.