background-waves

Series: TP8.0SMDJ

8000W Transient Voltage Suppression (TVS) Diode in DO-214AB
Product Status| Activei
info
The TP8.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
  • High reliability application andautomotive grade AEC-Q101qualified
  • 8kW peak pulse powercapability at 10/1000 μswaveform, repetition rate (dutycycles):0.01 %
  • SMD low profile surface mount package minimizing PCB footprint
  • Typical failure mode is shortfrom over-specified voltage orcurrent
  • Whisker test is conductedbased on JEDEC JESD201Aper its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV(Air), 30kV (Contact)
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability

TP8.0SMDJ Parts

FiltersFilters

TP8.0SMDJ Applications

Highlights Section

  • TVS components are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in automotive applications.

Series: TP8.0SMDJ Resources