background-waves

TP8.0SMDJ110CA

Product Status| Activei

TP8.0SMDJ110CA

TVS 8KW AECQ-101 TR13 RoHS | Series: TP8.0SMDJ
info
The TP8.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
110
Watts (W)
8000
I PP 10x1000µs (A)
45.2
MIN VBR@IT (V)
135
MAX VBR@IT (V)
122
Vc (V)
177
IT (mA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
DO-214AB
Ir@Vr(µA)
5
Peak Pulse Power - 10x1000 (W)
8000
Tolerance %
5
  • High reliability application and automotive grade AEC-Q101 qualified
  • 8kW peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • SMD low profile surface mount package minimizing PCB footprint
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV(Air), 30kV (Contact)
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability

TP8.0SMDJ110CA Applications

Highlights Section

  • TVS components are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in automotive applications.

TP8.0SMDJ110CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TP8.0SMDJ110CATVS 8KW AECQ-101 TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.