background-waves

TP8.0SMDJ130CA

Product Status| Activei

TP8.0SMDJ130CA

TVS 8KW AECQ-101 TR13 RoHS | Series: TP8.0SMDJ
info
The TP8.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
130
Watts (W)
8000
I PP 10x1000µs (A)
33.2
MIN VBR@IT (V)
144
MAX VBR@IT (V)
159
Vc (V)
210.6
IT (mA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
8000
TYP VBR@IT (V)
151.5
Surge Life
30
Polarity
Bidirectional
Tolerance %
5
I PP 8x20µs (A)
216
  • High reliability application and automotive grade AEC-Q101 qualified
  • 9 kW peak pulse power capability at 10/1000 μs waveform
  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000- 4-3
  • EFT protection of data lines in accordance with IEC 61000-4-5
  • Excellent clamping capability

TP8.0SMDJ130CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

TP8.0SMDJ130CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TP8.0SMDJ130CATVS 8KW AECQ-101 TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.