background-waves

TPSMA110CA-E

Product Status| Activei

TPSMA110CA-E

Auto TVS in DO-214AC | Series: TPSMA-E
info
Littelfuse TPSMA-E Series of Transient Voltage Suppression (TVS) Diodes can provide secondary transient voltage protection from transients induced by load dump and other transient voltage events for sensitive electronics. The TPSMA-E Series offers superior electrical performance in a small footprint DO-214 package, allowing designers to upgrade their circuit protection without altering their existing design footprint or provide more robust protection in new circuit layouts.
PropertyValue
VR (Vstandoff)
94
Watts (W)
400
I PP 10x1000µs (A)
2
MIN VBR@IT (V)
105
MAX VBR@IT (V)
116
Vc (V)
152
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
DO-214AC
VR (Vso)
94
Ir@Vr(µA)
1
TYP VBR@IT (V)
110
Polarity
Bidirectional
  • AEC-Q101 qualified
  • Meets MSL level 1, per J-STD-020, LF maximum peak of 260 ºC
  • Low profile package
  • Ideal for automated placement
  • 400 W peak pulse power capability with a 10/1000 μs waveform, repetitive rate (duty cycle): 0.01%
  • Excellent clamping capability
  • Very fast response time
  • Low incremental surge resistance
  • Available in uni-directional and bi-directional
  • Solder dip 260 ºC, 10s

TPSMA110CA-E Applications

Highlights Section

  • Ics
  • MOSFET
  • Signal lines of sensor units

TPSMA110CA-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMA110CA-EAuto TVS in DO-214AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.