Littelfuse TPSMA-EVR Series of Transient Voltage Suppression (TVS) Diodes can provide secondary transient voltage protection from transients induced by load dump and other transient voltage events for sensitive electronics. The TPSMA-EVR Series offers superior electrical performance in a small footprint DO-214 package, allowing designers to upgrade their circuit protection without altering their existing design footprint or provide more robust protection in new circuit layouts.
AEC-Q101 qualified
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 ºC
Low profile package
Ideal for automated placement
400 W peak pulse power capability with a 10/1000 μs waveform, repetitive rate (duty cycle): 0.01%