background-waves

TPSMA110A-EVR

Product Status| Activei

TPSMA110A-EVR

Auto TVS in DO-214AC | Series: TPSMA-EVR
info
Littelfuse TPSMA-EVR Series of Transient Voltage Suppression (TVS) Diodes can provide secondary transient voltage protection from transients induced by load dump and other transient voltage events for sensitive electronics. The TPSMA-EVR Series offers superior electrical performance in a small footprint DO-214 package, allowing designers to upgrade their circuit protection without altering their existing design footprint or provide more robust protection in new circuit layouts.
PropertyValue
VR (Vstandoff)
110
Watts (W)
400
I PP 10x1000µs (A)
1.7
MIN VBR@IT (V)
122
MAX VBR@IT (V)
135
Vc (V)
177
IT (mA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Unidirectional
Package
DO-214AC
VR (Vso)
110
Ir@Vr(µA)
1
Polarity
Unidirectional
  • AEC-Q101 qualified
  • Meets MSL level 1, per J-STD-020, LF maximum peak of 260 ºC
  • Low profile package
  • Ideal for automated placement
  • 400 W peak pulse power capability with a 10/1000 μs waveform, repetitive rate (duty cycle): 0.01%
  • Excellent clamping capability
  • Very fast response time
  • Low incremental surge resistance
  • Available in uni-directional and bi-directional
  • Solder dip 260 ºC, 10s

TPSMA110A-EVR Applications

Highlights Section

  • Ics
  • MOSFET
  • Signal lines of sensor units

TPSMA110A-EVR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMA110A-EVRAuto TVS in DO-214AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.