background-waves

TPSMA6L14A-E

Product Status| Activei

TPSMA6L14A-E

TVS in SOD-128 | Series: TPSMA6L-E
info
Littelfuse TPSMA6L-E Series of Transient Voltage Suppression (TVS) Diodes can provide secondary transient voltage protection from transients induced by load dump and other transient voltage events for sensitive electronics. The TPSMA6L-E Series offers superior electrical performance in a small footprint SOD128 package, allowing designers to upgrade their circuit protection without altering their existing design footprint or provide more robust protection in new circuit layouts.
PropertyValue
VR (Vstandoff)
14
Package
SOD-128
Watts (W)
600
I PP 10x1000µs (A)
27.9
MIN VBR@IT (V)
15.6
MAX VBR@IT (V)
17.2
Vc (V)
23.2
IT (mA)
1
Operating Temperature Max (°C)
185
Uni / Bi-Directional
Unidirectional
VR (Vso)
14
Peak Pulse Power - 10x1000 (W)
600
TYP VBR@IT (V)
16.4
Polarity
Unidirectional
Ir@Vr(µA)
0.5
  • 600 W peak pulse power capability with a 10/1000 μs waveform, repetitive rate (duty cycle): 0.01%
  • Low profile package (SOD128)
  • AEC-Q101 qualified and PPAP capable
  • Top-glass technology for enhanced reliability TVS
  • Low incremental surge resistance
  • Manufactured outside China and Taiwan
  • Ideal for automated placement
  • Excellent clamping capability
  • Very fast response time
  • Component in accordance to RoHS 2011/65/EU and WEEE 2002/96/EC
  • Meets MSL level 1, per J-ED-020, LF maximum peak of 260 ºC

TPSMA6L14A-E Applications

Highlights Section

  • Integrated Circuits (ICs)
  • MOSFETs
  • Signal Lines of Sensor Units

TPSMA6L14A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMA6L14A-ETVS in SOD-128

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.