background-waves

Series: TPSMB

AEC-Q101 qualified SMB TVS for high voltage up to 650V/ 600W
Product Status| Activei
info

Products within the TPSMB series have been qualified to AEC-Q101, and are appropriate for use in Automotive applications. The TPSMB series Transient Voltage Suppression (TVS) Diode offers secondary protection of sensitive automotive and other electronics from transients induced by load dump and other transient voltage events. It’s AEC-Q101 qualified, which makes it an ideal choice for protecting I/O interfaces, VCC bus and other vulnerable circuits used in automotive applications.

  • High reliability application and automotive grade AEC-Q101 qualified
  • 600V and 650V Breakdown Voltage Bi-directional TVS
  • 600W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • SMB package (DO-214AA)
  • Excellent clamping capability
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)

TPSMB Parts

FiltersFilters

TPSMB Applications

Highlights Section

  • DC power protection and ESD protection in automotive electronics like:
  • IGBT Active Clamping in HVAC
  • EV Convertor/Invertor
  • Xenon Head Lamp Ignitor for Automobile
  • Battery protection in BMS (Battery Management System)
  • Electronic control units
  • BCMs
  • CAN bus
  • LIN bus
  • Sensors

Series: TPSMB Resources