background-waves

TPSMB3018CA

Product Status| Activei

TPSMB3018CA

TVS SURF ASYM DO214AA AEQ101 T&R | Series: TPSMB Asymmetric
info
The TPSMB Asymmetrical TVS Diodes are protect automotive SiC MOSFET gate driver (TPSMBxx05CA) from overvoltage events and can also be used for 12V system reverse battery protection (TPSMBxx12CA, TPSMBxx16CA and TPSMBxx18CA). These devices feature asymmetrical reverse standoff voltages, enabling protection against both positive and negative transients with distinct clamping characteristics—all within a single component. This makes them an ideal solution for robust protection in automotive electronic systems.
PropertyValue
Pin out 1
K - A
Pin out 2
A - K
VR K-A (VSO)
30
IPP K-A 10x1000µs (A)
12.4
MIN VBR K-A @IT (V)
33.3
MAX VBR K-A @IT (V)
36.8
VC K-A (V)
48.4
Ir K-A and A-K @Vso (µA)
1
VR A-K (VSO)
18
IPP A-K 10x1000µs (A)
20.6
MIN VBR A-K @IT (V)
20
MAX VBR A-K @IT (V)
22.1
VC A-K (V)
29.2
  • Single SMB package device providing asymmetrical clamping for positive and negative transient voltages
  • High-reliability application and automotive grade AEC-Q101qualified
  • 600 W PPPM peak pulse power capability at 10/1000 μswaveform, repetition rate (duty cycles):0.01 %
  • Surface mount component to optimize board space
  • Low profile package
  • ESD protection of data lines inaccordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • Excellent clamping capability
  • Low incremental surge resistance
  • Fast response time: typically less than 1.0 ns from 0 V to VBR min
  • UL Recognized compound meeting flammability rating V-0
  • Anti-reverse diode or MOSFET protection with Single asymmetrical component
  • Compact, DO-214AA (SMB J-Bend) package
  • AEC-Q101-qualified and PPAP capable

TPSMB3018CA Applications

Highlights Section

  • Domain controller
  • Zonal controller
  • Infotainment
  • Car lighting

TPSMB3018CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMB3018CATVS SURF ASYM DO214AA AEQ101 T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

TPSMB Asymmetric TVS Diodes
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TPSMB Asymmetric TVS Diodes