background-waves

TPSMB100A-E

Product Status| Activei

TPSMB100A-E

Auto TVS in DO-214AA | Series: TPSMB-E
info
Littelfuse TPSMB-E Series of Transient Voltage Suppression (TVS) Diodes can provide secondary transient voltage protection from transients induced by load dump and other transient voltage events for sensitive electronics. The TPSMB-E Series offers superior electrical performance in a small footprint DO-214 package, allowing designers to upgrade their circuit protection without altering their existing design footprint or provide more robust protection in new circuit layouts.
PropertyValue
VR (Vstandoff)
85.5
Watts (W)
600
I PP 10x1000µs (A)
4.4
MIN VBR@IT (V)
95
MAX VBR@IT (V)
105
Vc (V)
137
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Unidirectional
Package
DO-214AA
VR (Vso)
85.5
IT (mA)
1
TYP VBR@IT (V)
100
Polarity
Unidirectional
  • AEC-Q101 qualified
  • Meets MSL level 1, per J-STD-020, LF maximum peak of 260 ºC
  • Low profile package
  • Ideal for automated placement
  • 600 W peak pulse power capability with a 10/1000 μs waveform, repetitive rate (duty cycle): 0.01%
  • Excellent clamping capability
  • Very fast response time
  • Low incremental surge resistance
  • Available in uni-directional and bi-directional
  • Solder dip 260 ºC, 10s

TPSMB100A-E Applications

Highlights Section

  • Protects sensitive electronics from voltage transients caused by inductive load switching and lightning events
  • Designed for safeguarding ICs and MOSFETs against transient overvoltage stress
  • Ideal for protecting signal lines in sensor units and control circuits
  • Enhances system reliability by preventing transient-induced damage
  • Suitable for use in industrial, automotive, and telecommunication applications

TPSMB100A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMB100A-EAuto TVS in DO-214AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.