background-waves

TPSMB188CA-EVR

Product Status| Activei

TPSMB188CA-EVR

Auto TVS in D0-214AA | Series: TPSMB-EVR
PropertyValue
VR (Vstandoff)
188
Watts (W)
600
I PP 10x1000µs (A)
2
MIN VBR@IT (V)
209
MAX VBR@IT (V)
231
Vc (V)
328
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
DO-214AA
VR (Vso)
188
IT (mA)
1
Polarity
Bidirectional

TPSMB188CA-EVR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMB188CA-EVRAuto TVS in D0-214AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.