background-waves

TPSMB54CA-EVR

Product Status| Activei

TPSMB54CA-EVR

Auto TVS in DO-214AA | Series: TPSMB-EVR
PropertyValue
VR (Vstandoff)
54
Watts (W)
600
I PP 10x1000µs (A)
6.9
MIN VBR@IT (V)
60
MAX VBR@IT (V)
66.3
Vc (V)
87.1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
DO-214AA
VR (Vso)
54
IT (mA)
1
Polarity
Bidirectional

TPSMB54CA-EVR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMB54CA-EVRAuto TVS in DO-214AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.