background-waves

TPSMB7.0CA-EVR

Product Status| Activei

TPSMB7.0CA-EVR

Auto TVS in D0-214AA | Series: TPSMB-EVR
PropertyValue
VR (Vstandoff)
7
Watts (W)
600
I PP 10x1000µs (A)
50
MIN VBR@IT (V)
7.78
MAX VBR@IT (V)
8.6
Vc (V)
12
Ir@Vr(µA)
200
Operating Temperature Max (°C)
175
Uni / Bi-Directional
Bidirectional
Package
DO-214AA
VR (Vso)
7
IT (mA)
10
Polarity
Bidirectional

TPSMB7.0CA-EVR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMB7.0CA-EVRAuto TVS in D0-214AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.