background-waves

TPSMB78A-EVR

Product Status| Activei

TPSMB78A-EVR

Auto TVS in DO-214AA | Series: TPSMB-EVR
PropertyValue
VR (Vstandoff)
78
Watts (W)
600
I PP 10x1000µs (A)
4.8
MIN VBR@IT (V)
86.7
MAX VBR@IT (V)
95.8
Vc (V)
126
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Unidirectional
Package
DO-214AA
VR (Vso)
78
IT (mA)
1
Polarity
Unidirectional

TPSMB78A-EVR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMB78A-EVRAuto TVS in DO-214AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.