background-waves

TPSMB91A-L

Product Status| Activei

TPSMB91A-L

TVS SURF MT LOW Vcl DO214AA AEQ101 T&R | Series: TPSMB-L
info
The TPSMB-L Series are Low Clamping Voltage TVS diodes specifically protects Analog Front End chip (AFE/BMIC) of Electric vehicle Battery Management System (BMS) from overvoltage events.
PropertyValue
VR (Vstandoff)
77.8
Watts (W)
600
I PP 10x1000µs (A)
4.9
MIN VBR@IT (V)
86.5
MAX VBR@IT (V)
95.5
Vc (V)
114
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
175
I PP 8x20µs (A)
24.5
Peak Pulse Power - 10x1000 (W)
600
Tolerance %
5
Package
DO-214AA
Uni / Bi-Directional
Unidirectional
  • High reliability application and automotive grade AEC-Q101 qualified
  • 600 W PPPM (peak pulse power) capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • Surface mount component to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0 ns from 0 V to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • UL recognized compound meeting flammability rating V-0
  • Meet MSL level1, per J-STD-020, high temperature soldering guaranteed: 260 °C/10 seconds at terminals
  • Matte tin lead–free plated
  • Halogen-free and RoHS-compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
  • DO-214AA (SMB) package

TPSMB91A-L Applications

Highlights Section

  • TVS components are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in automotive applications
  • Battery Management System of Electrical Vehicle
  • 800 V power train of 14 cells ~20 cells Architecture

TPSMB91A-L Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMB91A-L TVS SURF MT LOW Vcl DO214AA AEQ101 T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.