background-waves

TPSMC110A-VR-L

Product Status| Activei

TPSMC110A-VR-L

TVS 1.5KW AEC Q-101 low VC TR13 RoHS | Series: TPSMC-VR-L
info
The TPSMC-VR-L series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
110
Watts (W)
1500
I PP 10x1000µs (A)
8.6
MIN VBR@IT (V)
122
MAX VBR@IT (V)
135
Vc (V)
165
IT (mA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Unidirectional
Package
DO-214AB
Ir@Vr(µA)
1
Peak Pulse Power - 10x1000 (W)
1500
TYP VBR@IT (V)
128.5
Surge Life
30
Polarity
Unidirectional
Tolerance %
5
I PP 8x20µs (A)
43
  • High reliability application and automotive grade AEC-Q101 qualified
  • Surface mount component to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4- 2,30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • 1500 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %

TPSMC110A-VR-L Applications

Highlights Section

  • TVS components are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in automotive applications
  • Battery Management System of Electrical Vehicle
  • 400V/800V Lithium-ion battery AFE IC protection, especially for 24 cells

TPSMC110A-VR-L Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMC110A-VR-LTVS 1.5KW AEC Q-101 low VC TR13 RoHSPdf IconCoC_RoHS9_TPSMC110A-VR-L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.