background-waves

TPSMC220A-VR

Product Status| Activei

TPSMC220A-VR

TVS 1.5KW AEC Q-101 TR13 RoHS | Series: TPSMC-VR
info
The TPSMC-VR series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
220
Watts (W)
1500
I PP 10x1000µs (A)
4.2
MIN VBR@IT (V)
272
MAX VBR@IT (V)
246
Vc (V)
356
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
1500
Tolerance %
5
  • 1500W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • High reliability application and automotive grade AEC-Q101 qualified
  • Surface mount component to optimize board space
  • Low profile package and low incremental surge resistance
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2,30kV(Air), 30kV (Contact)
  • Excellent clamping capability
  • Built-in strain relief
  • Excellent clamping capability

TPSMC220A-VR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMC220A-VRTVS 1.5KW AEC Q-101 TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.