background-waves

TPSMC440A-A

Product Status| Activei

TPSMC440A-A

TVS 1.5KW 440V 5%Uni DO-214AB TR13 RoHS | Series: TPSMC
info
The TPSMC series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
376
Watts (W)
1500
I PP 10x1000µs (A)
2.5
MIN VBR@IT (V)
418
MAX VBR@IT (V)
462
Vc (V)
602
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unidirectional
Package
DO-214AB
Uni / Bi-Directional
Unidirectional
Peak Pulse Power - 10x1000 (W)
1500
TYP VBR@IT (V)
440
Surge Life
30
Tolerance %
5
  • High reliability application and automotive grade AEC-Q101 qualified
  • Low profile package
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Low incremental surge resistance
  • Excellent clamping capability
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Typical IR less than 1 μA when VBR min > 13 V

TPSMC440A-A Applications

Highlights Section

  • Protection of I/O Interfaces

TPSMC440A-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMC440A-ATVS 1.5KW 440V 5%Uni DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.