background-waves

TPSMC480CA-A

Product Status| Activei

TPSMC480CA-A

TVS 1.5KW 480V 5%Bi DO-214AB TR13 RoHS | Series: TPSMC
info
The TPSMC series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
408
Watts (W)
1500
I PP 10x1000µs (A)
2.3
MIN VBR@IT (V)
456
MAX VBR@IT (V)
504
Vc (V)
658
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Bidirectional
Package
DO-214AB
Uni / Bi-Directional
Bidirectional
Peak Pulse Power - 10x1000 (W)
1500
TYP VBR@IT (V)
480
Surge Life
30
Tolerance %
5
  • High reliability application and automotive grade AEC-Q101 qualified
  • Low profile package
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Low incremental surge resistance
  • Excellent clamping capability
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Typical IR less than 1 μA when VBR min > 13 V

TPSMC480CA-A Applications

Highlights Section

  • Protection of I/O Interfaces

TPSMC480CA-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMC480CA-ATVS 1.5KW 480V 5%Bi DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.