The TPSMD-FL series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
FlatSuppressX TVS provides superior surge protection, maintaining a flat and stable clamping voltage through its advanced foldback I‑V characteristics
High reliability application and automotive grade AEC-Q101 qualified
3000 W peak pulse power capability
For surface mounted applications to optimize board space
Excellent clamping capability with low clamping voltage
Low profile package
Typical failure mode is short from over-specified voltage or current
Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
IEC 61000-4-2 ESD 30 kV(Air), 30 kV(Contact)
ESD protection of data lines in accordance with IEC 61000-4-2
TPSMD-FL Parts
Link has been copied to clipboard
Filters
TPSMD-FL Applications
Highlights Section
Protection of I/O Interfaces, Vcc bus and other vulnerable circuits