background-waves

TPSMD36CA-FL

Product Status| Activei

TPSMD36CA-FL

TVS 3KW 36V 5%BI DO-214AB Foldback TR13 | Series: TPSMD-FL
info
The TPSMD-FL series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
36
Watts (W)
3000
I PP 10x1000µs (A)
51.6
MIN VBR@IT (V)
40
MAX VBR@IT (V)
44.2
Vc (V)
37
IT (mA)
1
Operating Temperature Max (°C)
175
Uni / Bi-Directional
Bidirectional
Package
DO-214AB
  • FlatSuppressX TVS provides superior surge protection, maintaining a flat and stable clamping voltage through its advanced foldback I‑V characteristics
  • High reliability application and automotive grade AEC-Q101 qualified
  • 3002 W peak pulse power capability
  • For surface mounted applications to optimize board space
  • Excellent clamping capability with low clamping voltage
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV(Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-4

TPSMD36CA-FL Applications

Highlights Section

  • Protection of I/O Interfaces, Vcc bus and other vulnerable circuits
  • Automotive electronic applications
  • 12 V 5b load dump

TPSMD36CA-FL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMD36CA-FLTVS 3KW 36V 5%BI DO-214AB Foldback TR13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.