background-waves

TPSMD180CA-A

Product Status| Activei

TPSMD180CA-A

TVS 3KW 180V 5%BI DO-214AB TR13 RoHS | Series: TPSMD
info
The TPSMD series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
180
Watts (W)
3000
I PP 10x1000µs (A)
10.3
MIN VBR@IT (V)
200
MAX VBR@IT (V)
221
Vc (V)
292
IT (mA)
1
Ir@Vr(µA)
2
Operating Temperature Max (°C)
150
Polarity
Bidirectional
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
3000
TYP VBR@IT (V)
210.5
Surge Life
30
Uni / Bi-Directional
Bidirectional
Tolerance %
5
  • High reliability application and automotive grade AEC-Q101 qualified
  • 3000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • SMT for minimal boad footprint
  • Typical failure mode is short from over-specified voltage or current
  • Low incremental surge resistance
  • Excellent clamping capability
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Typical IR less than 2 μA when VBR min > 10 V

TPSMD180CA-A Applications

Highlights Section

  • Protection of I/O Interfaces

TPSMD180CA-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMD180CA-ATVS 3KW 180V 5%BI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.