background-waves

TPSMF4L14A-E

Product Status| Activei

TPSMF4L14A-E

TVS in SOD-123 | Series: TPSMF4L-E
info
The TPSMF4L-E series in SOD-123FL flat lead low-profile package is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events, and it’s especially suitable for automotive application.
PropertyValue
VR (Vstandoff)
14
Package
SOD-123FL
Watts (W)
400
I PP 10x1000µs (A)
17.2
MIN VBR@IT (V)
15.6
MAX VBR@IT (V)
17.2
Vc (V)
23.2
IT (mA)
1
Operating Temperature Max (°C)
175
Uni / Bi-Directional
Unidirectional
VR (Vso)
14
Peak Pulse Power - 10x1000 (W)
400
Polarity
Unidirectional
Ir@Vr(µA)
1
  • 400 W peak pulse power capability with a 10/1000 μs waveform, repetitive rate (duty cycle): 0.01%
  • Low profile package (SOD-123FL)
  • AEC-Q101 qualified and PPAP capable
  • Low incremental surge resistance
  • Manufactured outside China and Taiwan
  • Ideal for automated placement
  • Excellent clamping capability
  • Very fast response time
  • Component in accordance to RoHS 2011/65/EU and WEEE 2002/96/EC
  • Meets MSL level 1, per J-ED-020, LF maximum peak of 260 ºC

TPSMF4L14A-E Applications

Highlights Section

  • Integrated Circuits (ICs)
  • MOSFETs
  • Signal Lines of Sensor Units

TPSMF4L14A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMF4L14A-ETVS in SOD-123

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.