background-waves

Series: 5.0SMDJ-HR

High Reliability 5000W Surface Mount TVS in DO-214AB SMC Package
Product Status| Activei
info
The 5.0SMDJ-HR High reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
  • 5000 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • SMD low-profile surface mount package minimizing PCB footprint
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c pass class 1/2
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0 ps from 0 V to BV min
  • Low dynamic resistance
  • VBR @ TJ = VBR@25 °C x (1+αTx (TJ - 25))(αT:Temperature Coefficient)

5.0SMDJ-HR Parts

FiltersFilters

5.0SMDJ-HR Applications

Highlights Section

  • I/O Interfaces
  • VCC bus
  • Other vulnerable circuits used in high-reliability applications