background-waves

5.0SMDJ150CA-HR

Product Status| Activei

5.0SMDJ150CA-HR

TVS 5KW 150V 5%BI DO-214AB TR7 RoHS | Series: 5.0SMDJ-HR
info
The 5.0SMDJ-HR High reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
150
Watts (W)
5000
I PP 10x1000µs (A)
20.6
MIN VBR@IT (V)
167
MAX VBR@IT (V)
185
Vc (V)
243
IT (mA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
5000
TYP VBR@IT (V)
176
  • 5000 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • SMD low-profile surfacemount package minimizing PCB footprint
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c pass class 1/2
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0 ps from 0 V to BV min
  • Low dynamic resistance
  • VBR @ TJ = VBR@25 °C x (1+αTx (TJ - 25))(αT:Temperature Coefficient)

5.0SMDJ150CA-HR Applications

Highlights Section

  • I/O Interfaces
  • VCC bus
  • Other vulnerable circuits used in high-reliability applications

5.0SMDJ150CA-HR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5.0SMDJ150CA-HRTVS 5KW 150V 5%BI DO-214AB TR7 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.