background-waves

AK8-470C-FL

Product Status| Activei

AK8-470C-FL

TVS 8KA RATED 470V BI AXIAL | Series: AK-FL
info
The AK-FL Series of high power TVS diode is specially designed for meeting severe surge test environment of both AC and DC line protection applications. It features a very fast response and ultra low clamping characteristics as compared to MOVs (Metal Oxide Varistors). It accomplishes this by virtue of the Littelfuse FlatSuppressX™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage); therefore, any voltage rise due to increased current conduction is maintained at a minimum magnitude, providing the best possible protection level. These AK components can be connected in series and / or parallel to create a very high surge current protection solution.
PropertyValue
VR (Vstandoff)
470
Watts (W)
3760000
I PP 8x20µs (A)
8000
MIN VBR@IT (V)
483
MAX VBR@IT (V)
537
Vc (V)
580
IT (mA)
10
Operating Temperature Max (°C)
125
Uni / Bi-Directional
Bidirectional
Package
Axial Lead
  • FlatSuppressX™ TVS provides superior surge protection, maintaining a flat and stable clamping voltage through its advanced foldback I‑V characteristics
  • High-reliability devices with fabrication and assembly lot traceability
  • Both reflow and wave soldering capable
  • Typical failure mode is short from over-specified voltage or current
  • Ultra compact: less than one tenth the size of traditional discrete solutions
  • Sharp breakdown voltage
  • Symmetric in leads width for easier soldering during assembly
  • IEC 61000-4-2 ESD 15 kV(Air), 8 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Halogen-free and RoHS compliant

AK8-470C-FL Applications

Highlights Section

  • Up-screened to provide high reliability for avionics applications

AK8-470C-FL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AK8-470C-FLTVS 8KA RATED 470V BI AXIAL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.