background-waves

Series: SM15KPA-HR

15 kW surface‑mount, DO‑160 5a Level 5 protection in SPD4‑1 package.
Product Status| Activei
info
The SM15KPA-HR High Reliability Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
  • 15 kW peak pulse capability at 10/1000 μs waveform, repetition rate (duty cycles): 0.01 %
  • Low profile package
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Low incremental surge resistance
  • Excellent clamping capability
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Typical IR less than 2 μA when VBR min > 33.5 V

SM15KPA-HR Parts

FiltersFilters

SM15KPA-HR Applications

Highlights Section

  • I/O interfaces
  • VCCbus
  • Avionics
  • Aviation
  • EVTOL applications

Series: SM15KPA-HR Resources

SM15KPA and SM30KPA Video
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

SM15KPA and SM30KPA Video

Littelfuse announces high‑reliability TVS diodes for 15 kW and 30 kW lightning protection.