background-waves

SM36KPA100CA-HR

Product Status| Activei

SM36KPA100CA-HR

"HI-REL TVS SM36KPA-HR 100V Bi, 7'' T&R" | Series: SM36KPA-HR
info
The SM36KPA-HR high reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
100
MIN VBR@IT (V)
111
MAX VBR@IT (V)
123
Vc (V)
162
IT (mA)
5
Ir@Vr(µA)
5
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
SPD4-1
Watts (W)
36000
TYP VBR@IT (V)
117
Polarity
Bidirectional
Tolerance %
5
I PP 10x1000µs (A)
223
  • 87 kW peak pulse capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • Low profile package
  • For surface mounted applications to optimize board space
  • Low incremental surge resistance
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-55
  • Typical IR less than 2 μA when VBR min > 66.7 V

SM36KPA100CA-HR Applications

Highlights Section

  • Protection of I/O Interfaces, Vcc bus and other vulnerable circuits
  • Aviation and eVTOL applications

SM36KPA100CA-HR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SM36KPA100CA-HR"HI-REL TVS SM36KPA-HR 100V Bi, 7'' T&R"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.