background-waves

Series: SMBLCE-HR

High Reliability 600W Surface Mount Transient Voltage Suppressors
Product Status| Activei
info

SMBLCE-HR High Reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000- 4-2 ESD 30kV (Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000- 4-4
  • Glass passivated chip junction
  • Low incremental surge resistance
  • 600W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%

SMBLCE-HR Parts

FiltersFilters

SMBLCE-HR Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCC buses

Series: SMBLCE-HR Resources