SMBLCE-HRA High Reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
For surface mounted applications in order to optimize board space
Low profile package
Built-in strain relief
Typical failure mode is short from over-specified voltage or current
Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
ESD protection of data lines in accordance with IEC 61000- 4-2 ESD 30kV (Air), 30kV (Contact)
EFT protection of data lines in accordance with IEC 61000- 4-4
Glass passivated chip junction
Low incremental surge resistance
600W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%