background-waves

Series: SMCG-HR

Surface Mount, Hi-Rel 1500W TVS Diode, 100% Screen and Group B Test Sorting, DO-215AB
Product Status| Activei
info

The SMCG-HR series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • 100-percent high-reliability upscreened for critical applications and subjected to group B test sorting
  • 1.5 kW peak pulse power capability at 10/1000 μs
  • L bend lead forming gives best solderbility for high-reliability applications
  • Saves board space
  • Excellent clamping capability
  • Typical failure mode is short from overspecified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per tables 4a and 4c
  • IEC-61000-4-2: ESD 15 kV (Air), 8 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)

SMCG-HR Parts

FiltersFilters

SMCG-HR Applications

Highlights Section

  • Computers
  • Consumer electronics
  • Industrial controls
  • I/O Interfaces
  • Telecommunication equipment
  • VCC buses

Series: SMCG-HR Resources