background-waves

SMCJ154CA-HR

Product Status| Activei

SMCJ154CA-HR

TVS 1.5KW 154V 5%BI DO-214AB TR7 RoHS | Series: SMCJ-HR
info

High-Reliability Transient Voltage Suppression (TVS) Diodes are now available with customized upscreening and sorting process flows. High-Reliability TVS Diodes protect sensitive electronic equipment from voltage transients induced by lightning surge and other transient voltage events. They have been specially screened and sorted for use in DC line protection in aviation electronics (avionics) and other applications that demand high reliability.

In addition to components with customizable upscreening and sorting process flows, four “off-the-shelf” High-Reliability TVS Diodes series are available: SMCJ-HR Series, SMCJ-HRA Series, SMDJ-HR Series, and SMDJ-HRA Series.

PropertyValue
VR (Vstandoff)
154
Watts (W)
1500
I PP 10x1000µs (A)
6.1
MIN VBR@IT (V)
172
MAX VBR@IT (V)
190
Vc (V)
249
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Bipolar
Tolerance %
5
  • Military screening process flow
  • Flexible selection of high reliability sorting flows, which can be customized on request
  • Standard voltage ranges and power ratings are offered (SMCJ and SMDJ Series)
  • Long history of use in the aerospace industry

SMCJ154CA-HR Applications

Highlights Section

  • Aerospace
  • Fly-by-wire flight control
  • Engine control
  • Power supply/distribution
  • Cockpit electronic equipment and displays
  • Air conditioning
  • On-board infotainment systems
  • Radar systems
  • Advanced airborne digital computers
  • Airfield lighting

SMCJ154CA-HR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMCJ154CA-HRTVS 1.5KW 154V 5%BI DO-214AB TR7 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.