background-waves

TLP26CA

Product Status| Activei

TLP26CA

HI-REL TVS AXIAL HI-POWER - TLP26 BI | Series: TLP
info

The TLP Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide precision overvoltage protection for sensitive electronics.

PropertyValue
VR (Vstandoff)
26
Watts (W)
5000
I PP 10x1000µs (A)
121.1
MIN VBR@IT (V)
28.9
MAX VBR@IT (V)
31.9
Vc (V)
42.1
IT (mA)
5
Ir@Vr(µA)
10
Operating Temperature Max (°C)
175
Polarity
Bipolar
Package
P600
Peak Pulse Power - 10x1000 (W)
5000
Stand Polar
Bipolar
Tolerance %
5
  • High reliability application
  • Glass passivated chip junction in P600 package
  • Fast response time: typically, less than 1.0ps from 0 Volts to VBR min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Low incremental surge resistance
  • High temperature soldering guaranteed (260°C for 10 s); 9.5 mm lead length; 2.3 kg (5 lbs.) tension

TLP26CA Applications

Highlights Section

  • Designed to protect sensitive electronics from 50ms Square Test Waveform

TLP26CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TLP26CAHI-REL TVS AXIAL HI-POWER - TLP26 BIRoHS3/31/2016NoYes3/31/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.