background-waves

AK1-490C-Y

Product Status| Activei

AK1-490C-Y

TVS AXIAL KA RATED - 1KA 490V BI | Series: AK1-Y
info
The AK1-Y series of high power TVS diode with reflow and wave-flow capability, is specially designed for meeting severe surge test environment of both AC and DC line protection applications. It features a very fast response and ultra-low clamping characteristics as compared to MOVs (Metal Oxide Varistors). These AK components can be connected in series and / or parallel to create a very high surge current protection solution.
PropertyValue
MIN VBR@IT (V)
620
MAX VBR@IT (V)
560
Vc (V)
767
IT (mA)
10
Ir@Vr(µA)
10
I PP 8x20µs (A)
1000
Operating Temperature Max (°C)
125
Polarity
Bidirectional
Package
Axial Lead
Uni / Bi-Directional
Bidirectional
TYP VBR@IT (V)
590
Stand Polar
Bipolar
  • Recognized to UL 497B as an Isolated Loop Circuit Protector
  • Both reflow and wave soldering capable
  • Very low clamping voltage
  • Ultra compact: less than one-tenth the size of traditional discrete solutions
  • Sharp breakdown voltage
  • Low slope resistance
  • Bi-directional
  • Symmetric in leads width for easier soldering during assembly

AK1-490C-Y Applications

Highlights Section

  • AC line or DC line protection

AK1-490C-Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AK1-490C-YTVS AXIAL KA RATED - 1KA 490V BI

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.