background-waves

AK10-100C-Y

Product Status| Activei

AK10-100C-Y

TVS AXIAL KA RATED - 10KA 100V BI | Series: AK10-Y
info
The AK10-Y series of high power TVS diode is specially designed for meeting severe surge test environment of both AC and DC line protection applications. It features a very fast response and ultra low clamping characteristics as compared to MOVs (Metal Oxide Varistors). It accomplishes this by virtue of the Littelfuse Foldback technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage); therefore, any voltage rise due to increased current conduction is maintained at a minimum magnitude, providing the best possible protection level. These AK components can be connected in series and / or parallel to create a very high surge current protection solution.
PropertyValue
VR (Vstandoff)
100
MIN VBR@IT (V)
110
MAX VBR@IT (V)
122
Vc (V)
155
IT (mA)
10
Ir@Vr(µA)
10
I PP 8x20µs (A)
10000
Operating Temperature Max (°C)
125
Polarity
Bidirectional
Package
Axial Lead
TYP VBR@IT (V)
116
Stand Polar
Bipolar
  • Recognized to UL 497B as an Isolated Loop Circuit Protector
  • Foldbak™ technology for superior clamping factor
  • Both reflow and wave soldering capable
  • Very low clamping voltage
  • Ultra compact: less than one-tenth the size of traditional discrete solutions
  • Sharp breakdown voltage
  • Low slope resistance
  • Symmetric in leads width for easier soldering during assembly
  • Bi-directional

AK10-100C-Y Applications

Highlights Section

  • AC line or DC line protection

AK10-100C-Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AK10-100C-YTVS AXIAL KA RATED - 10KA 100V BI

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.