background-waves

AK3-015C-Y

Product Status| Activei

AK3-015C-Y

TVS AXIAL KA RATED - 3KA 15V BI | Series: AK3-Y
info

The AK3-Y series of high power TVS diode is specially designed for meeting severe surge test environment of both AC and DC line protection applications. It features a very fast response and ultra low clamping characteristics as compared to MOVs (Metal Oxide Varistors). It accomplishes this by virtue of the Littelfuse FoldbakTM technology,which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage); therefore, any voltage rise due to increased current conduction is maintained at a minimum magnitude, providing the best possible protection level. These AK components can be connected in series and / or parallel to create a very high surge current protection solution.

PropertyValue
VR (Vstandoff)
15
MIN VBR@IT (V)
16
MAX VBR@IT (V)
19
Vc (V)
28
IT (mA)
10
Ir@Vr(µA)
10
I PP 8x20µs (A)
3000
Operating Temperature Max (°C)
125
Polarity
Bipolar
Package
Axial Lead
Stand Polar
Bipolar
Surge Life
3000
  • Recognized to UL 497B as an Isolated Loop Circuit Protector
  • Both reflow and wave soldering capable
  • Very low clamping voltage
  • Ultra compact: less than one tenth the size of traditional discrete solutions
  • Sharp breakdown voltage
  • Low slope resistance
  • Bidirectional
  • FoldbakTM technology for superior clamping factor
  • Symmetric in leads width for easier soldering during assembly.
  • IEC 61000-4-2 ESD 15 kV (Air), 8 kV (Contact)

AK3-015C-Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AK3-015C-YTVS AXIAL KA RATED - 3KA 15V BI

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.