background-waves

Series: AK6-A

Axial Leaded - 6 kA Non-foldback TVS Diode
Product Status| Activei
info
The AK6-A series of high-power TVS diodes is specially designed for meeting the severe surge test environment of both ac and dc line protection applications. It features a very fast response and ultra-low clamping characteristics over traditional metal oxide (MOV) solutions. They can be connected in series and/or parallel to create a very high surge current protection solution.
  • Ultra compact: less than one-tenth the size of traditional discrete solutions
  • Both reflow and wave soldering capable
  • Typical failure mode is short from over-specified voltage or current
  • IEC 61000-4-2 ESD 15 kV(Air), 8 kV (Contact)
  • Glass passivated junction
  • Sharp breakdown voltage
  • Ultra low clamping voltage; Low dynamic resistance
  • Symmetric in leads width for easier soldering during assembly

AK6-A Parts

FiltersFilters

Series: AK6-A Resources