background-waves

AK6-430C-A

Product Status| Activei

AK6-430C-A

TVS 6KA RATED 430V BI AXIAL | Series: AK6-A
The AK6-A series of high-power TVS diodes is specially designed for meeting the severe surge test environment of both ac and dc line protection applications. It features a very fast response and ultra-low clamping characteristics over traditional metal oxide (MOV) solutions. They can be connected in series and/or parallel to create a very high surge current protection solution.
PropertyValue
VR (Vstandoff)
430
MIN VBR@IT (V)
440
MAX VBR@IT (V)
490
IT (mA)
10
Ir@Vr(µA)
10
I PP 8x20µs (A)
6000
Operating Temperature Max (°C)
125
Polarity
Bidirectional
Package
Axial Lead
Uni / Bi-Directional
Bidirectional
TYP VBR@IT (V)
465
Stand Polar
Bipolar
  • Ultra compact: less than one-tenth the size of traditional discrete solutions
  • Both reflow and wave-soldering capable
  • Typical failure mode is short from over-specified voltage orcurrent
  • IEC 61000-4-2 ESD 15 kV (Air), 8 kV (Contact)
  • Glass-passivated junction
  • Sharp breakdown voltage
  • Ultra-low clamping voltage; low dynamic resistance
  • Symmetric in leads width for easier soldering during assembly

AK6-430C-A Applications

Highlights Section

  • Ac and dc line protection applications

AK6-430C-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AK6-430C-ATVS 6KA RATED 430V BI AXIAL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.