background-waves

DFNAK3-072C-D1

Product Status| Activei

DFNAK3-072C-D1

TVS DFNAK3 72V Bi, 7'' T&R | Series: DFNAK3
info

The DFNAK3 series offers a clamping voltage lower than alternative technologies such as MOVs and GDTs. Rated to 3 kA (8/20 μs) surge current, DFNAK3 series offers a high level of protection for mission critical and high reliability applications. It aids compliance to surge requirements such as IEC 61000-4-5 (Level 4). The compact surface mount DFN10*8*5 package is compatible with automated PCBA processes and enables high power density designs.

PropertyValue
VR (Vstandoff)
72
MIN VBR@IT (V)
80
MAX VBR@IT (V)
90
Vc (V)
120
IT (mA)
10
Ir@Vr(µA)
10
I PP 8x20µs (A)
3000
Operating Temperature Max (°C)
125
Uni / Bi-Directional
Bidirectional
Package
DFN10*8*3
Watts (W)
360000
TYP VBR@IT (V)
85
Polarity
Bidirectional
  • 12% lower Clamping Voltage VC for identical Reverse Standoff Voltage VR
  • Breakdown Voltage VBR above Reverse Standoff Voltage VR suitable for DC power line and PoE applications
  • 5 kA (8/20 μs) surge current rating
  • Uses 70% less PCB space than SMTO-220
  • Takes 72% less height than SMD-type coated
  • Lower Clamping Voltage for robust protection of sensitive/new downstream components on DC power lines

DFNAK3-072C-D1 Applications

Highlights Section

  • DC bus for Small Cells, Remote Radio Units (RRUs), Baseband Units (BBUs), and other high power DC bus in harsh environments.
  • Power over Ethernet (PoE)
  • DC power supplies for AI/Data center Server and other ICT Equipment
  • Industrial DC Power Supplies

DFNAK3-072C-D1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DFNAK3-072C-D1TVS DFNAK3 72V Bi, 7'' T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

DFNAK3 Video EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

DFNAK3 Video EN