background-waves

Series: LCE

1500W Low Capacitance Transient Voltage Suppression (TVS) Diode.
Product Status| Activei
info

The LCE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Glass passivated chipjunction in DO-201Package
  • 1500W peak pulse powercapability at 10×1000μswaveform, repetition rate(duty cycles):0.01%
  • Fast response time:typically less than 1.0psfrom 0 Volts to BV min
  • Excellent clampingcapability
  • Typical failure mode isshort from over-specifiedvoltage or current
  • Whisker test is conductedbased on JEDECJESD201A per its table 4aand 4c
  • IEC-61000-4-2 ESD15kV(Air), 8kV (Contact)
  • ESD protection of datalines in accordance withIEC 61000-4-2 (IEC801-2)
  • EFT protection of datalines in accordance withIEC 61000-4-4 (IEC801-4)
  • Low incremental surgeresistance

LCE Parts

FiltersFilters

LCE Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCC buses

Series: LCE Resources